Southwire's Type UF Single Conductor and Low-Energy Circuit cable is suitable for landscape irrigation at conductor temperatures not to exceed 60°C. Approved for underground installation./images/product_buttons/CL_1251_button.gifStandard UF-B Flat Jacketed Pump Cable (PVC/PVC) w Ground3Standard UF-B Flat Jacketed Pump Cable (PVC/PVC) w GroundStandardUFBFlatJacketedPumpCablePVCPVCwGround.htm
Register Now Forgot Password?

Standard UF-B Flat Jacketed Pump Cable (PVC/PVC) w Ground

Standard UF-B Flat Jacketed Pump Cable (PVC/PVC) w Ground
  • Stranded Copper Conductors
  • Rated -60°C to 150°C
  • 600 Volts

Applications

Southwire's Type UF Single Conductor and Low-Energy Circuit cable is suitable for landscape irrigation at conductor temperatures not to exceed 60°C. Approved for underground installation.