Quantum TPE ™ Type SEOOW Black

- Quantum TPE™ 105°C TPE Cord 600 Volts
- Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
- Black Jacket
- Rated -50°C to +105°C Rated as Extra Hard- Usage Service Cord
- Sizes 18 AWG - 10 AWG CSA Approved as Type STOW (TPE) and Meet CSA FT-2 Sizes 8 - 2 AWG are Non-UL and Non-CSA Listed
- Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
Applications
- Permitted for use as specified by Article 400 and related articles of the National Electrical Code
- Typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites
- Suitable for use in (i) dry locations not to exceed minimum -50°C or maximum 105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water— when exposed to oil or coolant at temperatures not to exceed 60°C
- Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential