QuantumTPE SEOOW Yellow

- Quantum™ 105°C TPE Cord. 600 Volts. Flexible Copper Conductors.
- Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket.
- Yellow Jacket. Rated -50°C to 105°C. RoHS Compliant.
- Rated as Extra Hard-Usage Service Cord.
- Sizes 18 AWG - 10 AWG CSA Certified as Type STOOW (TPE) and meet CSA FT-2.
- Sizes 8-2 AWG are non-UL and non-CSA Listed.
- Approved for Outdoor Use. Provides Premium Oil Resistant, Water Resistace and Flexibility.
Applications
Southwire Type SEOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SEOOW Cords include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical power and lighting installations for construction sites. Type SEOOW Cords are suitable for use in (i) dry locations not to exceed minimum -60°C or maximum 105°C; or (ii) wet locations or other applicable locations - may be completely immersed in water - when exposed to oil or coolant at temperatures not to exceed 60°C. Type SEOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential.