LCT Shielded PowerGlide MV Primary UD Cable
- Aluminum or Copper Conductors.
- TRXLP Insulation.
- Copper Longitudinal Corrugated Tape Shield (LCT).
- Engineered PowerGlide™ Polyethylene Jacket.
Applications
Predominantly used for primary underground distribution in conduit systems; suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. The engineered PowerGlide polyethylene jacket allows the cable to slide through duct with less friction, resulting in longer pulls or longer pushes with less lubricant, or in some cases, no lubricant at all. To be used at conductor temperatures not to exceed 90°C for normal operation.