PXT / PXWT / XTW / CXWT

- Bare Stranded Copper
- Laid Parallel With PVC Insulation
- 60°C, 125 Volts - PXT
- 300 Volts - PXWT (-40°C)
Applications
Southwire’s PXT is suitable for use in decorative lighting. PXT is for indoor use only. PXWT for indoor or outdoor use.