Low Energy Cable/Single Conductor UF

- Low-Energy Circuit Cable
- Type UF Single Conductor Cable is 600 Volts
- Low Energy Circuit Cable is 150 volt.
- Solid Bare copper, 60°C PVC Insulation
Applications
Southwire's Type UF Single Conductor and Low-Energy Circuit cable are suitable for landscape irrigation at conductor temperatures not to exceed 60°C. Approved for underground installation.