Instrumentation Cable

- 600 Volt
- PVC/Nylon Insulated Singles
- Sizes 18 AWG or 16 AWG
- 90oC
- PVC Jacket
Applications
Southwire’s Instrumentation Cable is for use on Class 1 remote-control and signaling circuits where 600 volts is desired. For use indoors, outdoors, direct burial, free air, raceways, encased in concrete, open trays, troughs or continuous rigid cable supports. For use in Class I, Div 2, hazardous locations. For use as a nonpower-limited fire alarm circuit cable (NPLF) per NEC® Article 760. Rated for wet and dry applications at temperatures not to exceed 90°C. Provides sunlight, cold bend and cold impact resistance. Rated 90°C dry and 75°C wet. Rip cord applied to all cables with a jacket thickness of 60 mils or less. Meets -25°C cold bend. Meets -40°C cold impact.