Hi-Lo Flat Jacketed w Ground

- Stranded Copper Conductors
- Rated -50°C to 105°C
- Dry - 75°C, Wet - 60°C in Oil
- Water Well Cable
- 600 Volt
Applications
Southwire's Hi-Lo Flat Jacketed Cable is for use in residential, farm, and industrial water well applications.