Golf Course Sprinkler Wire Polyethylene

- Southwire Golf Course Sprinkler Wire is manufactured using solid soft drawn bare copper with polyethylene (LLDP) insulation.
- Sunlight Resistance: 720 hours of carbon arc or xenon arc exposure per UL 1581 Section 1200.
Applications
Single conductor cables suitable for direct burial on applications up to 600 volts for use as power control on irrigation systems.