DURACLAD ® Type AC
- Steel Interlocked Armor
- 600 Volt
- Copper Power Conductors
- Type ACTHH (THHN Singles)
- 16 AWG Aluminum Bond Wire Sizes 14 AWG through 2 AWG
- Rated VW-1
Applications
Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Power, lighting, control, and signal circuits. Dry locations only. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC 300.22(C). Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).