Southwire SIMpull CT1-13ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). For use in Class I, Div II locations. Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.

/images/product_buttons/simpull07et_button.jpgCT1-13ET 1c, 15kV, 220mil EPR(133%), TS, PVC, CT Ratedwind turbine3636-4 CT1-13ET 1c, 15kV, 220mil EPR(133%), TS, PVC, CT RatedCT113ET1c15kV220milEPR133TSPVCCTRated.htm
ENU
Register Now Forgot Password?

36-4 CT1-13ET 1c, 15kV, 220mil EPR(133%), TS, PVC, CT Rated

CT1-13ET 1c, 15kV, 220mil EPR(133%), TS, PVC, CT Rated
  • 15kVU Type MV-105. Copper Conductor.
  • Thermosetting Conductor Shield. Thermosetting Insulation Shield. EPR Insulation.
  • Copper Tape Shield. Simpull® PVC Jacket.
  • RoHS

Applications

Southwire SIMpull CT1-13ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code. These cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15,000V, 133% insulation level (ungrounded system). For use in Class I, Div II locations. Maximum sidewall pressure is 1000 lbs. This cable can be installed without the need for pulling lubricant.