Community Antenna Television, Master Antenna, Broadband.

Additional Features

/images/buttons/CCS-quad-shield-catv-coax-plenum_btn.jpgCCS-quad-shield-catv-coax-plenumCCS,Quad Shield CATV,Coaxial Cable,Plenum Rated600351CAP-A CCS Quad Shield CATV Coax - Plenum RatedCCS-quad-shield-catv-coax-plenum.htm
ENU
Register Now Forgot Password?

351CAP-A CCS Quad Shield CATV Coax - Plenum Rated

CCS-quad-shield-catv-coax-plenum
  • Copper-Clad-Steel Conductor
  • Foam Fluoropolymer insulation for 75 Ohm Impedance.
  • Quad Shield: Foil + 60% Aluminum Braid + 2nd Foil + 2nd Braid 40% Aluminum.
  • 1st Foil is bonded to the dielectric.
  • LS-PVC Jacket. (White is standard. Other colors available.)

Applications

Community Antenna Television, Master Antenna, Broadband.

Additional Features

  • UL Listed for use in plenum spaces. Passes NFPA 262 Flame and Smoke Test.
  • UL Listed. CATVP (NEC Article 820) / RG6: UL 444 (CMP)
  • 300V Maximum.
  • Used for broadband signal distribution, cable television, internet access, and telephony signals.
  • Available in RG6 size.
  • Fits standard plenum Quad Shield F and BNC connectors.
  • Table 351CAP-A
    RG6 is Stock Number 575747