Southwire's Brake Light Cable is suitable for use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required for connection to brake lights, clearance lights or ABS lights.

/images/product_buttons/BrakeCableFlat_button.jpgBrake Cable3Brake CableBrakeCbl.htm
ENU
Register Now Forgot Password?

Brake Cable

Brake Cable
  • Stranded Bare or Tinned Copper Conductors.
  • 85°C and 105°C, 50 Volts.

Applications

Southwire's Brake Light Cable is suitable for use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required for connection to brake lights, clearance lights or ABS lights.