Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use asfollows:

/images/product_buttons/Armorlite-Neu-Phase-icon.pngArmorlite Type MC Neutral Per Phase6Armorlite® Type MC Neutral Per PhaseArmorliteTypeMCNeutralPerPhase.htm
ENU
Register Now Forgot Password?

Armorlite® Type MC Neutral Per Phase

Armorlite Type MC Neutral Per Phase
  • Lightweight Aluminum Interlocked Armor. 600 Volts.
  • Copper Power Conductors.THHN/THWN Insulated Singles.
  • Dedicated Neutral Conductor for Each Phase Conductor.
  • Insulated GroundingConductors.
  • Sizes 14 AWG and 8 AWG. RatedVW-1.

Applications

Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use asfollows:

  • Applications affected by harmonics generated from non-linear switching loads, such as computers, variable frequency drives, electrical test equipment, and officeequipment.
  • Branch, feeder and service power distribution in commercial, industrial, institutional, andmulti- residential buildings.
  • Power, lighting, control, and signal circuits.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Compliance with NEC 210.7 for multiple branch circuits.
  • Environmental air-handling spaces per NEC 300.22(C).
  • Places of Assembly per NEC 518.4 and theaters per NEC520.5.
  • Installation in cable tray and approvedraceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D)& 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 HazardousLocations.