Armorlite ® Type MC

- Lightweight Aluminum Interlocked Armor. 600 Volts
- Copper Power Conductors. THHN/THWN Insulated Singles
- Green Insulated Grounding Conductor
- Sizes 14 AWG through 2 AWG. Rated VW-1
Applications
Southwire Armorlite ® Type MC Cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Power, lighting, control, and signal circuits.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.