Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery.

/images/product_buttons/SJOOW_Yel_Cord_button.gifSJOOW_Yel_Cord3American Mustang Type SJOOW YellowAmericanMustangTypeSJOOWYellow.htm
ENU
Register Now Forgot Password?

American Mustang Type SJOOW Yellow

SJOOW_Yel_Cord
  • American Mustang® 105°C CPE Cord. 300 Volts.
  • Superior Tensile Strength, Elongation and Aging Characteristics.
  • Yellow Jacket. Rated -50°C to 105°C.
  • RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use.
  • Provides Premium Oil Resistance, Water Resistant and High Flexibility.
  • Excellent Abrasion Resistance.

Applications

Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery.