Aluminum Wedge Dead-end
- Ease of installation
- Designed for specific conductor diameters
- Compatible with all manufacturers’ Covered Aerial MV cable and Tree Wire
Applications
The Aluminum Wedge Dead-end Grips are designed to grip the covered conductor when it is under tension. They are used to dead end the covered conductor at a dead-end structure
when the line is terminated or is making a greater than 90 degree turn.