AlumaFlex ™ Type MC - PVC Jacketed - Aluminum Conductors

- Type MC PVC Jacketed - 6 AWG throught 1 AWG - triple e TM Aluminum Alloy.
- Lightweight Aluminum Interlocked Armor with Overall PVC jacket.
- 600 Volts.
- AlumaFlex TM with triple e TM Aluminum Alloy 8000 series (AA8176) Conductors.
- Cross-linked Polyethylene (XLP) Insulated Single rated XHHW-2.
- Bare AlumaFlex TM Aluminum Alloy Grounding Conductor.
Applications
Type MC Cable - "flame retardant sunlight resistant PVC Jacket" is suitable for use as follows:
- Direct burial applications, installation in concrete and where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Branch, feeder and service power distribution under high ambient temperatures in commercial, industrial, institutional, and multi-residential buildings.
- Power, lighting, control, and signal circuits.
- Fished or embedded in plaster.
- Concealed or exposed installations
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- As aerial cable on a messenger.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Location