Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in
preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.


Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes
power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming.


Covered Aerial MV Cable - Installed with other Covered Aerial MV cables and a supporting messenger through a series of spacemaintaining devices (spacers). The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation, particularly useful in congested areas.

/images/product_buttons/Single_layer_black_gray_WEB_button.gif5kV Covered Aerial MV Cable - Tree Wire155kV Covered Aerial MV Cable - Tree Wire5kVCoveredAerialMVCblTreeWire.htm
ENU
Register Now Forgot Password?

5kV Covered Aerial MV Cable - Tree Wire

5kV Covered Aerial MV Cable - Tree Wire
  • B-230 Aluminum, 1350-H19 Wire for Electrical Purposes.
  • B-231 Concentric-Lay-Stranded Aluminum 1350 Conductors.
  • B-232 Concentric-Lay-Stranded, Aluminum Conductors, Coated Steel Reinforced (ACSR).
  • B-498 Zinc-Coated (Galvanized) Steel Core Wire for Aluminum Conductors, Steel Reinforced (ACSR).
  • B-399 Standard Specification for Concentric-Lay-Stranded, Aluminum Alloy 6201-T81 Conductors.

Applications

Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in
preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.


Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes
power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming.


Covered Aerial MV Cable - Installed with other Covered Aerial MV cables and a supporting messenger through a series of spacemaintaining devices (spacers). The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation, particularly useful in congested areas.