Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

Additional Features

/images/buttons/31UR-button.jpgMulticonductor Non-Shielded Construction Grade Riser Ratedmulticonductor, non-shielded, riser rated, low voltage, security, sound, audio, speaker cable, public address, intercom, alarm, access control60031UR Multiconductor Non-Shielded Construction Grade Riser Rated31UR.htm
ENU
Register Now Forgot Password?

31UR Multiconductor Non-Shielded Construction Grade Riser Rated

Multiconductor Non-Shielded Construction Grade Riser Rated
  • Solid or Stranded Bare Copper Conductors; 22AWG through 12 AWG
  • Color Coded PVC or Polypropylene insulation
  • Unshielded
  • Ripcord included for simple jacket tear-back & removal.
  • PVC Jacket. (Gray is standard. Other colors available.)

Applications

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

Additional Features

  • UL Listed for use in risers; Passes UL 1666 Flame Test
  • UL Listed to UL 13 (CL3R.) Eligible sizes per NEC 800 are also UL Listed to UL 444 (CMR) -- 16AWG and smaller per UL 444 and NEC 800.
  • Low Voltage Communication Cable (NEC Article 800) (16AWG and smaller)
  • Power Limited Remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum.
  • Class 2 or Class 3 Remote Control or Signaling Circuits; or as Communications Cable where applicable.