Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. Routed in plenum spaces.

Additional Features 

/images/buttons/31UP_btn.jpg31UP Multiconductor Non-ShieldedSecurity, sound, audio, speaker cable, public address, intercom, sound reinforcement, alarm, access control, power-limited controls, plenum60031UP Multiconductor Non-Shielded Construction Grade Plenum Rated31UP.htm31UP Multiconductor Non-Shielded Construction Grade Plenum Rated
ENU
Register Now Forgot Password?

31UP Multiconductor Non-Shielded Construction Grade Plenum Rated

31UP Multiconductor Non-Shielded
  • Solid or Stranded Bare Copper Conductors; 22AWG through 12 AWG
  • Color Coded Low Smoke PVC insulation (LS-PVC)
  • Unshielded
  • Ripcord included for simple jacket tear-back & removal.
  • Low Smoke PVC Jacket. (LS-PVC) (White is standard. Other colors available.)

Applications

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. Routed in plenum spaces.

Additional Features 

  • UL Listed for use in plenum spaces; Passes NFPA 262 Flame and Smoke Test
  • UL Listed to UL 13 (CL3P.) Eligible sizes per NEC 800 are also UL Listed to UL 444 (CMP) -- 16AWG and smaller per UL 444 and NEC 800.
  • Low Voltage Communication Cable (NEC Article 800) (16AWG and smaller)
  • Power Limited Remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum.
  • Class 2 or Class 3 Remote Control or Signaling Circuits; or as Communications Cable where applicable.