Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 22AWG through 16 AWG also communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. Where routed in plenum spaces.

Additional Features:

/images/buttons/31SP_btn.jpg31SP Multiconductor Shielded Construction Grade Plenum RatedSecurity, sound, audio, speaker cable, public address, intercom, sound reinforcement, alarm, access control60031SP Multiconductor Shielded Construction Grade Plenum Rated31SP.htm31SP Multiconductor Shielded Construction Grade Plenum Rated
ENU
Register Now Forgot Password?

31SP Multiconductor Shielded Construction Grade Plenum Rated

31SP Multiconductor Shielded Construction Grade Plenum Rated
  • Solid or Stranded Bare Copper Conductors; 22AWG through 12 AWG
  • Color Coded Low Smoke PVC insulation (LS-PVC)
  • Shielded: Overall aluminum-polyester shielding tape plus tinned copper drain wire.
  • Ripcord included for simple jacket tear-back & removal.
  • Low Smoke PVC Jacket. (LS-PVC) (White is standard. Other colors available.)

Applications

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725 22AWG through 16 AWG also communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. Where routed in plenum spaces.

Additional Features:

  • UL Listed for use in plenum spaces; Passes NFPA 262 Flame and Smoke Test
  • UL Listed to UL 13 (CL3P.) Eligible sizes per NEC 800 are also UL Listed to UL 444 (CMP) -- 16AWG and smaller per UL 444 and NEC 800.
  • Low Voltage Communication Cable (NEC Article 800) (16AWG and smaller)
  • Power Limited Remote Control and Signaling Cable (NEC Article 725)
  • 300V Maximum
    Class 2 or Class 3 Remote Control or Signaling Circuits; or as Communications Cable where applicable