4/0 AWG (107mm2) ALLOY55 GROOVED CONTACT WIRE 0 FT

SKU: 58378899
CuMg 0.2 (Alloy80)/CuMg 0.5 (Alloy 55) Contact CuMg0.2 and CuSn0.2/ Trolley Wire
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Packaging

Application

Specifications

measurement
imperial metric
Stock # 58378899 58378899
No. of Conductors 0 0
Size (AWG or kcmil) 482.00 MILS 482.00 MILS
No. of Strands 1 1
Nom. OD (mils) (mm) 482 12.24 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 642 955 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.