10-7 CU 7/C FR-XLPE M1E1 CU LCT SHIELD RIP CORD BLACK 1335 CPE JACKET 600V SUBSTATION WIRE

Southwire #: 60370703

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Chlorinated Polyethylene Chloride (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated construction can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Stock # 60370703 60370703
No. of Conductors 7 7
Size (AWG or kcmil) AWG or kcmil mm2 10 AWG 10 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 737 18.72 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 444 661 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  • Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  • Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  • Filler:Polypropylene filler on cables with 5 or less conductors
  • Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  • LCT Shielding:5 mils tape shield
  • Rip Chord:Rip chord for ease of jacket removal
  • Overall Jacket:Chlorinated Polyethylene Chloride (CPE)

Resources

There are no downloadable resources for this product.