3" RED HDPE EMPTY DUCT SDR 13.5

SKU: 63256101

Download Category Specifications:
Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Stock # 63256101 63256101
Size 3 3
Wall Type EPEC-13.5 EPEC-13.5
Nom. OD (mils) (mm) 3500 88.90 mils mm
Minimum Wall Thickness 3.5 3.5
Nominal Inside Diamater (mils) (mm) 2 0.07 mils mm
Min. Bend Radius (in) (cm) 39 99.06 inch cm
Maximum Pulling Tension 5610 5610
Nominal Total Weight (lbs/1000') (kgs/km) 1145 1704 lbs/1000' kgs/km
Tape Type NONE NONE
Color RED RED
Stripe Color NONE NONE

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • Schedule 80
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).

Resources

There are no downloadable resources for this product.