Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63375899 63375899 | |
Size | 2 2 | |
Wall Type | EPEC-11 EPEC-11 | |
Nom. OD (mils) (mm) | 2375 60.33 | mils mm |
Minimum Wall Thickness | 2.375 2.375 | |
Nominal Inside Diamater (mils) (mm) | 1 0.05 | mils mm |
Min. Bend Radius (in) (cm) | 26 66.04 | inch cm |
Maximum Pulling Tension | 3125 3125 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 642 955 | lbs/1000' kgs/km |
Tape Type | NONE NONE | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |