Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63216301 63216301 | |
Size | 3 3 | |
Wall Type | SCH80 SCH80 | |
Nom. OD (mils) (mm) | 3500 88.90 | mils mm |
Minimum Wall Thickness | 3.5 3.5 | |
Nominal Inside Diamater (mils) (mm) | 2 0.07 | mils mm |
Min. Bend Radius (in) (cm) | 39 99.06 | inch cm |
Maximum Pulling Tension | 6420 6420 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 1322 1967 | lbs/1000' kgs/km |
Tape Type | NONE NONE | |
Color | BLACK BLACK | |
Stripe Color | NONE NONE |