2" SCH80 BLACK-RED STRIPES HDPE DUCT

Southwire #: 63327499

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

Stock # 63327499 63327499
Size 2 2
Wall Type SCH80 SCH80
Nom. OD (mils) (mm) 2375 60.33 mils mm
Minimum Wall Thickness 2.375 2.375
Nominal Inside Diamater (mils) (mm) 1 0.05 mils mm
Min. Bend Radius (in) (cm) 26 66.04 inch cm
Maximum Pulling Tension 3145 3145
Nominal Total Weight (lbs/1000') (kgs/km) 647 963 lbs/1000' kgs/km
Tape Type NONE NONE
Color BLACK BLACK
Stripe Color RED RED

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • Schedule 80
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).