Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63376799 63376799 | |
Size | 3 3 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 3500 88.90 | mils mm |
Minimum Wall Thickness | 3.5 3.5 | |
Nominal Inside Diamater (mils) (mm) | 3 0.08 | mils mm |
Min. Bend Radius (in) (cm) | 39 99.06 | inch cm |
Maximum Pulling Tension | 4740 4740 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 979 1456 | lbs/1000' kgs/km |
Tape Type | NONE NONE | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |