Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63226101 63226101 | |
Size | 1 1 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 1315 33.40 | mils mm |
Minimum Wall Thickness | 1.315 1.315 | |
Nominal Inside Diamater (mils) (mm) | 1 0.03 | mils mm |
Min. Bend Radius (in) (cm) | 14 35.56 | inch cm |
Maximum Pulling Tension | 1050 1050 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 219 326 | lbs/1000' kgs/km |
Tape Type | NONE NONE | |
Color | ORANGE ORANGE | |
Stripe Color | NONE NONE |