CU TYPE XHHW CABLE CIC

Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
632495 187 278
631925 265 395
631186 268 399
631187 309 459
631188 349 519
631189 500 743
631190 566 842
632202 407 606
632183 473 703
631890 539 802
633332 1155 1719
631113 540 804
630069 414 617
630498 496 738
631191 606 901
631116 687 1022
632191 1158 1723
631212 654 973
630071 519 772
631046 2089 3108
633670 1307 1946
633312 1863 2772
630612 992 1476
631204 2281 3395
633434 1680 2500
633399 1369 2038
633668 2473 3680
632483 4475 6659

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • Schedule 40
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.