CU CIC TYPE THHN-THWN-MTW WIRE

CU CIC TYPE THHN-THWN-MTW WIRE

Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
631170 421 626
633159 266 397
632912 205 304
630917 302 449
630120 137 204
631197 351 523
630883 230 342
631196 399 594
631038 377 561
630906 400 595
630914 422 629
633371 511 760
622288 295 440
633538 451 671
630623 248 370
631121 372 553
631105 283 421
631882 310 461
633741 491 730
631893 420 625
631088 567 844
620423 337 502
632037 567 844
631889 739 1100
633298 1037 1543
633656 842 1252
633191 532 792
631943 454 676
632157 282 420
631082 425 632
631163 599 892
631137 1329 1978
633326 968 1441
632233 1236 1839
631243 676 1006
632829 906 1348
631914 1148 1708
631913 1535 2284
632659 1384 2059
631951 1455 2165
632840 1234 1836
633328 2131 3171
632235 1672 2489
631886 2784 4143
632291 1469 2186
633697 2345 3489
632290 3479 5178
632858 4348 6470
633383 3267 4862
632606 3180 4733
633426 3148 4685
631249

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • Schedule 40
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.