CU CIC CU PAR. TYPE USE OR RHH OR RHW

CU CIC CU PAR. TYPE USE OR RHH OR RHW

Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
632747 554 825
631141 466 694
630078 234 348
631274 277 412
631878 615 916
631130 570 848
630080 363 540
630984 501 746
631922 595 886
631264 985 1466
631947 705 1049
630081 525 782
631268 862 1282
631203 1127 1677
630982 760 1131
631199 1214 1806
631475 1570 2337
632179 1178 1753
632215 927 1380
630985 1004 1494
631273 1269 1889
632282 1605 2389
633743 1890 2812
630637 3386 5039
631092

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • Schedule 40
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.