Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
630972 678 1009
630955 1206 1795
630177 676 1006
631462 1104 1643
630102 590 877
630602 612 911
630229 558 830
630964 1578 2348
630176 603 898
630104 626 931
630877 834 1241
630910 770 1147
630893 720 1072
630899 1419 2112
631260 1130 1682
633234 967 1440
630949 857 1276
631219 725 1079
631029 1039 1546
631030 1312 1953
632411 604 899
630190 227 337
631146 427 635
630495 393 585
631901 884 1316
630935 538 801
630936 562 837
624572 482 718
630165 462 688
630089 470 699
631904 1391 2070
630937 526 783
663516 421 627
631111 1408 2095
630066 736 1096
630096 1057 1574
632468 829 1234
630166 759 1130
632824 1126 1676
632274 1261 1877
630593 875 1302
630185 1021 1520
632469 1173 1746
625258 1227 1826
630161 1406 2093
632137 2146 3194
631151 1115 1659
630891 401 597
630088 1220 1816
630075 1519 2260
632303 3017 4489
630109 1687 2511
632477 3410 5074
630110 2027 3017
622791 2406 3581
630861 1257 1870
631907 3099 4612
631182 1832 2727
624595 1856 2763
630235 2228 3316
632727 1993 2966
632531 2239 3332
631248 1714 2551
631905 1720 2559
631906 2023 3011
633534 1970 2931
632848 1880 2798
631208 1631 2427
630595 2189 3258
631909 2973 4424
631908 4490 6682
632251 1210 1801
631129 2164 3221
630901 1850 2754
631891 2605 3877
633728 2686 3997
630248 2321 3454
631194 1297 1930
630200 364 542
630649
631043 492 732

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • Schedule 40
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.