AL XLP 600V CIC CABLE

Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
633374 711 1058
632126 302 450
632127 341 507
633320 291 434
631967 267 397
632220 336 500
631969 377 561
632019 851 1266
631027 619 921
632820 752 1119
631973 637 948
632022 1275 1897
631968 904 1345
632842 1322 1967
632839 1207 1796
632058 1011 1505
633688 1386 2063
633714 1635 2433
632409 1547 2303
632847 1386 2063
632886 2791 4154
632930 1937 2882
632571 3329 4954
630187 3014 4485
632569 3091 4599
620543 3232 4809
632423 2892 4303
633262 2425 3609
633504 2044 3043
633085 2459 3660
632785 3310 4926
633502 2930 4360
632787 2663 3963
632199 1386 2063
633407 1415 2106
633245 1811 2694
632020 2940 4376
633137 4450 6622
633421 2579 3838
632605 2645 3937
632825 3201 4763
633155 5255 7820

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • Schedule 40
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.