AL MULTIPLEXED HI-SCORE 600V-UD

AL MULTIPLEXED HI-SCORE 600V-UD

Download Category Specifications:
Excel Table

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Select a set of products below for more information:
Diameter (mils) (mm)
Nominal Inside Diamater (mils) (mm) Nominal Outside Diameter (mils) (mm) Nom. Size (Conduit) Nominal Total Weight (lbs/1000') (kgs/km)
630076 255 379
630994 478 711
631154 816 1215
632383 1175 1749
630507 1236 1840
630482 1738 2586
630189 1701 2532

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit
  • SDR 13.5
  • All cables are installed as single conductors or paralleled in HDPE conduit
  • Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary

Resources

There are no downloadable resources for this product.