14-7 2/C CU PARALLEL W/O GROUND

Southwire #: 56366999

Rated 75°C, 600V, Water Well Cable, Moisture Resistant

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in residential, farm and industrial water well applications
  • Grounded and ungrounded water well cable systems

Specifications

Stock # 56366999 56366999
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 7 7
Size (AWG) 14 14
Nominal Total Weight (lbs/1000') (kgs/km) 46 68 lbs/1000' kgs/km

Standards & References

  • Industry standard for electrical submersible pumping (ESP) water systems
  • Meets NEC® code for submersible pump grounding requirements
  • UL Standard 83
  • UL Type THN Conductors

Construction

  • Premium 600 volt cable featuring stranded copper conductors with a moisture resistant plastic insulation
  • Conductors are assembled parallel and yellow with black, red, and green extruded color stripes
  • Conductor polarity is accomplished by extruded color green, red and black