12-19 2/C CU THW FLAT JACKET PVC W/GROUND

Southwire #: 56367899

Rated 75°C, 600V, Water Well Cable, Moisture Resistant, PVC Insulation, Flat Parallel, Black PVC Jacket

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in residential, farm and industrial water well applications
  • Grounded and ungrounded water well cable systems

Specifications

Stock # 56367899 56367899
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Size (AWG) 12 12
Nominal Total Weight (lbs/1000') (kgs/km) 150 224 lbs/1000' kgs/km

Standards & References

  • Industry standard for electrical submersible pumping (ESP) water systems
  • Meets NEC® code for submersible pump grounding requirements
  • UL Standard 83
  • UL Type THW Conductors

Construction

  • Premium 600 volt cable featuring stranded copper conductors with a moisture resistant PVC insulation
  • Conductors are individually colored black, red, and yellow with green ground
  • Insulated conductors are assembled parallel in a flat configuration and covered with a tough, black thermoplastic jacket