TCC 18-16 2C Cu 600V PN PHS ID TPE Gy 25

Southwire #: 67707101

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.

Specifications

Stock # 67707101 67707101
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 266 6.76 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 35 53 lbs/1000' kgs/km

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  • Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick. VW-1 Rated.
  • Binder:Polyester flat thread binder tape
  • Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.