Multi-Conductor CU 600V PVC TFFN PVC Shielded Control Cable #16

Southwire #: 64624599

Type TC-ER, PLTC, FPL, and NFPL Control Cable 600 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation TFFN Polyvinyl Chloride (PVC) Jacket, Shielded Control Cable Conductor Identification Method 1 Table 2

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Type TC-ER, PLTC, FPL, and NFPL Control Cable are suited for use in dry areas, troughs, trays, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C in dry locations, 130°C for emergency overload, and 250°C For uses in Class I, II, and III per NEC Article 725 and 760. Listed for exposed runs (TC-ER) per NEC 336.10. Oil and sunlight resistant

Specifications

Stock # 64624599 64624599
No. of Conductors 5 5
Size (AWG or kcmil) AWG or kcmil mm2 16 AWG 16 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 354 9.01 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 88 131 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Standard for Power-Limited Circuit Cables
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 TC-ER
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method

Construction

  • Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  • Insulation:Polyvinyl Chloride (PVC) with nylon layer TFFN, 19 Mils thick for 16
  • Drain Wire:Tinned copper
  • Shielding:100% coverage aluminum foil
  • Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.