Multi-Conductor CU 600V EPR XHHW-2 CPE Control Cable

Southwire #: 59195699

Type TC-ER Control Cable 600Volt Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2. VW-1 Rated.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.

Specifications

measurement
imperial metric
Stock # 59195699 59195699
No. of Conductors 30 30
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 996 25.30 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 666 991 lbs/1000' kgs/km

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  • Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick. VW-1 Rated.
  • Binder:Polyester flat thread binder tape
  • Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.