TEK 500/3 Cu 5kV NS XL90 Cg PVC Oe

Download Category Specifications
PDF Excel Table

Application

Southwire's Teck 90, 5000V, non-shielded, TRXLPE insulated (treeing resistant) power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
646923
3 3
2 AWG 2 AWG
7 7
115 2.92
6 6
1966 49.95
2129 3169
586789
3 3
1/0 AWG 1/0 AWG
19 19
90 2.29
6 6
1874 47.61
2011 2993
577418
3 3
4/0 AWG 4/0 AWG
19 19
90 2.29
4 4
2245 57.04
3449 5132
568924
3 3
250 KCMIL 250 KCMIL
37 37
90 2.29
4 4
2414 61.33
3981 5925
587680
1 1
350 KCMIL 350 KCMIL
37 37
90 2.29
1621 41.18
2034 3027
580964
3 3
350 KCMIL 350 KCMIL
37 37
90 2.29
3 3
2593 65.88
5096 7583
568927
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
3 3
2863 72.74
6713 9991
582272
3 3
750 KCMIL 750 KCMIL
61 61
90 2.29
2 2
3420 86.89
9801 14586

Standards & References

Standard Specification for Soft or Annealed Copper Wire Concentric-Lay-Stranded Copper Conductors Type TECK 90 Cable Cables in Hazardous Locations Wire and Cable Test Methods LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating HL - for Hazardous Locations rating SUN RES - for Sunlight Resistant rating AG14 - Acid Gas Compliance (NEMA WC 71) 2001-5000 V Nonshielded Cables Flame Test (70,000 btu) FT4 Flame Test (70,000) BTU/hr Vertical Tray Test Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  • Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  • Conductor Shield: Extruded semi-conducting thermosetting polymeric layer
  • Insulation: TRXLPE (cross-linked polyethylene), Thickness: 0.090

Resources

There are no downloadable resources for this product.