TEK 4/0-3 Cu 5kV ET90 Cg PVC Oe

Download Category Specifications
PDF Excel Table

Application

Southwire's 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
568467
3 3
2 AWG 2 AWG
7 7
90 2.29
6 6
1695 43.06
1542 2294
568468
3 3
1 AWG 1 AWG
19 19
90 2.29
6 6
1792 45.53
1788 2661
568470
3 3
1/0 AWG 1/0 AWG
19 19
90 2.29
6 6
1878 47.72
2055 3059
568471
3 3
2/0 AWG 2/0 AWG
19 19
90 2.29
6 6
1984 50.39
2440 3631
568472
3 3
3/0 AWG 3/0 AWG
19 19
90 2.29
4 4
2092 53.14
2894 4307
568473
3 3
4/0 AWG 4/0 AWG
19 19
90 2.29
4 4
2245 57.04
3502 5212
568474
3 3
250 KCMIL 250 KCMIL
37 37
90 2.29
4 4
2358 59.89
3960 5893
568475
3 3
350 KCMIL 350 KCMIL
37 37
90 2.29
3 3
2637 66.98
5197 7734
568476
3 3
500 KCMIL 500 KCMIL
37 37
90 2.29
3 3
2863 72.74
6807 10129

Standards & References

Standard Specification for Soft or Annealed Copper Wire Concentric-Lay-Stranded Copper Conductors Type TECK 90 Cable Cables in Hazardous Locations Wire and Cable Test Methods LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating HL - for Hazardous Locations rating SUN RES - for Sunlight Resistant rating AG14 - Acid Gas Compliance (NEMA WC 71) 2001-5000 V Nonshielded Cables Flame Test (70,000 btu) FT4 Flame Test (70,000) BTU/hr Vertical Tray Test Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  • Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  • Conductor Shield: Extruded semi-conducting thermosetting polymeric layer
  • Insulation: No-Lead EPR (ethylene propylene rubber), Thickness: 0.090

Resources

There are no downloadable resources for this product.