4/0-19 3/C CU EPR TECK90 5KV 1X4GW T/S AIA ORANGE PVC JKT4/0-19 3/C CU EPR TECK90 5KV 1X4GW T/S AIA ORANGE PVC JKT4/0-19 3/C CU EPR TECK90 5KV 1X4GW T/S AIA ORANGE PVC JKT

Southwire #: 57756099

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Stock # 57756099 57756099
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Size (AWG) 4 4
Nom. OD (mils) (mm) 2440 61.99 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3933 5853 lbs/1000' kgs/km

Standards & References

Standard Specification for Soft or Annealed Copper Wire Concentric-Lay-Stranded Copper Conductors Type TECK 90 Cable Cables in Hazardous Locations Wire and Cable Test Methods LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating HL - for Hazardous Locations rating SUN RES - for Sunlight Resistant rating AG14 - Acid Gas Compliance (NEMA WC 71) 2001-5000 V Nonshielded Cables Flame Test (70,000 btu) FT4 Flame Test (70,000) BTU/hr Vertical Tray Test Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  • Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  • Conductor Shield: Extruded semi-conducting thermosetting polymeric layer
  • Insulation: No-Lead EPR (ethylene propylene rubber), Thickness: 0.090

Resources

There are no downloadable resources for this product.