3-7 CU 45 MILS XLPO XHHW-2 SOLONONplus VW-1 1000V BLACK

Southwire #: 67388199

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt or 1000 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

  • The conductors are available in tinned and flexible copper stranding upon request.
  • NEC compliant
  • The halogen content is less than 0.2% and Acid gas less than 2.0%
  • Passes UL VW-1
  • 70,000 BTU/Hr. Vertical Flame Test
  • UL listed for CT use on 1/0 and Larger
  • UL listed FT4/IEEE 1202 and ST-1 (#2 and larger)
  • -40°C Cold impact and cold bend
  • Oil Resistant I and II
  • UV/Sunlight resistant
  • Color Available upon request
  • RI oil resistance at 60°C
  • RII oil resistance at 75°C
  • RI gasoline and oil resistance
  • RII gasoline and oil resistance
  • REACH & RoHS compliant
  • Listed and marked HAL-FREE (Halogen Free) per CSA 2556-15
  • Living Building Challenge™ (LBC) Red List Free

Specifications

Stock # 67388199 67388199
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 3 AWG 3 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 346 8.79 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 195 291 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B170: Oxygen Free Electrolytic Copper (available upon request)
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • UL 2885: Acid Gas, Acidity and conductivity of combusted materials and assessment of halogens
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA T-33-655/MIL-C-24643: Low Smoke Halogen Free (LSHF) Polymeric Jackets
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2: (European Directive 2011/65/EU)
  • ISO 9001: Quality management
  • ISO 14001: Environmental management systems standard
  • NFPA 130: Standard for Fixed Guideway Transit and Passenger Rail Systems (1/0 AWG and larger)
  • NFPA 502: Standard for Road Tunnels, Bridges, and Other Limited Access Highways

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation: SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2

Resources

There are no downloadable resources for this product.