Southwire’s 600 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Stock # | 64170099 64170099 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 350 KCMIL 350 KCMIL | |
No. of Strands | 37 37 | |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nom. OD (mils) (mm) | 777 19.74 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1171 1742 | lbs/1000' kgs/km |