PV SSR 4/0 Str 3EAL XLP Bk 2KV 2000R

PV SSR 4/0 Str 3EAL XLP Bk 2KV 2000R

SKU: 64359789
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 or 1000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

measurement
imperial metric
Stock # 64359789 64359789
No. of Conductors 0 0
Size (AWG or kcmil) 4/0 AWG 4/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 105 2.67 mils mm
Nom. OD (mils) (mm) 685 17.40 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 284 423 lbs/1000' kgs/km

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • VW-1 (Vertical-Wire) Flame Test

Construction

  • Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2

Resources

There are no downloadable resources for this product.