4/0 STR 3EAL PV XLP 2000V BLACK 5000 FT

Southwire #: 58367889

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend.

Specifications

Stock # 58367889 58367889
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 105 2.67 mils mm
Nom. OD (mils) (mm) 685 17.40 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 284 423 lbs/1000' kgs/km

Standards & References

  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 854: Service Entrance Cable
  • UL 4703: Standard for Photovoltaic Wire
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1: Vertical-Wire Flame Test (Optional)
  • AA 8176: Stranded Aluminum Alloy Conductors

Construction

  • Conductor: AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  • Insulation: Cross-linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.