TCC 14-41 3C Cu 600V PN SHLD TPE Gy 1000

SKU: 58847002
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.

Specifications

measurement
imperial metric
Stock # 58847002 58847002
No. of Conductors 3 3
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Strands 41 41
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 363 9.22 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 102 152 lbs/1000' kgs/km

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  • Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  • Insulation:Cross Linked Insulation RHH/RHW-2
  • Ground:Green Ground with Yellow Stripe. Size equal to phase conductor
  • Drain Wire:Tinned copper. Drain wire size is two gauges smaller than phase size
  • Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  • Jacket:Black Thermoplastic elastomer TPE

Resources

There are no downloadable resources for this product.