Stock # | 58222289 58222289 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
No. of Strands | 22 22 | |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Size (AWG) | 1 1 | |
Nom. OD (mils) (mm) | 1577 40.06 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1333 1984 | lbs/1000' kgs/km |